Quantity | Unit price |
---|---|
1 - 99 | $1.2119 |
100 - 249 | $0.5502 |
250 - 999 | $0.386 |
1000 - 4999 | $0.2202 |
5000 + | $0.2089 |
Inside Diameter | 15.0 mm |
---|---|
Inside Diameter | 0.591 in |
Outside Diameter | 30.0 mm |
Outside Diameter | 1.181 in |
Thickness | 3.0 mm |
Thickness | 0.118 in |
Color | Natural |
Finish | Smooth |
Material | Nylon |
Material Class | Plastic |
Material Flammability Standard | UL94 V-2 |
Washer Shape | Round |
Washer Type | Flat Washer |
Specifications | DIN 125 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue