Quantity | Unit price |
---|
Inside Diameter | 40.0 mm |
---|---|
Inside Diameter | 1.575 in |
Outside Diameter | 72.0 mm |
Outside Diameter | 2.835 in |
Thickness | 6.0 mm |
Thickness | 0.236 in |
Color | Natural |
Finish | Smooth |
Material | Nylon |
Material Class | Plastic |
Material Flammability Standard | UL94 V-2 |
Washer Shape | Round |
Washer Type | Flat Washer |
Specifications | DIN 125 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue