Menu Search

Nylon Glide Base Cap - Compatible Base Diameter - 22.2 mm | 0.875 in ; Color - Natural ; Material - Nylon

Nylon Glide Base Caps feature a low profile and effectively encapsulates standard metal base glides.
Item code:

MBC1200A

5468 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 624 $0.6915
625 - 1249 $0.4961
1250 - 2499 $0.3466
2500 - 4999 $0.2481
5000 - 24999 $0.1987
25000 - 49999 $0.1877
50000 + $0.1781
Standard pack: 5000

Order any quantity

Total price:

$0.69

1 x $0.6915

Add sample +

Specifications

Imperial
Metric
SKU attributes
Compatible Base Diameter 0.875 in
Color Natural
Full Material Nylon
Material Nylon

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us