Menu Search

Nylon Glide Base Cap - Compatible Base Diameter - 27.0 mm ; Color - Natural ; Material - Nylon

Nylon Glide Base Caps feature a low profile and effectively encapsulates standard metal base glides.
Item code:

MBC1220A

18000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 499 $0.6931
500 - 999 $0.4961
1000 - 1999 $0.3466
2000 - 3999 $0.2481
4000 - 19999 $0.1987
20000 - 39999 $0.1877
40000 + $0.1781
Standard pack: 4000

Order any quantity

Total price:

$0.69

1 x $0.6931

Add sample +

Specifications

Imperial
Metric
SKU attributes
Compatible Base Diameter 27.0 mm
Color Natural
Full Material Nylon
Material Nylon

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us