Menu Search

Nylon Glide Base Cap - Compatible Base Diameter - 30.9 mm | 1.218 in ; Color - Natural ; Material - Nylon

Nylon Glide Base Caps feature a low profile and effectively encapsulates standard metal base glides.
Item code:

MBC1240A

3000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 374 $1.0174
375 - 749 $0.7265
750 - 1499 $0.5086
1500 - 2999 $0.364
3000 - 14999 $0.291
15000 - 29999 $0.2767
30000 + $0.2624
Standard pack: 3000

Order any quantity

Total price:

$1.02

1 x $1.0174

Add sample +

Specifications

Imperial
Metric
SKU attributes
Compatible Base Diameter 1.218 in
Color Natural
Full Material Nylon
Material Nylon

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us