Menu Search

Nylon Grommet Nuts

In stock

Grommet Nuts provide a low cost positive connection to thin gage materials, like sheet metal as well PCB applications, as an alternative to using a standard nut. Our range is made from Nylon 6/6. Also known as a Nylon Screw Grommet; our range has a UL94 V-2 flame resistance rating and is natural in appearance.

Our grommet nut offer features Closed Grommet Nuts, and Square Head Grommet Nuts, which are suitable for round or square holes. The Nylon Grommet insulates areas of assembly from electrical and thermal transfer. Nylon Grommet Nuts provide corrosion and vibration resistance and mount with a self-tapping screw. A nylon grommet eliminates the need for a nut and they are great for blind mounting.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
28 results
Product SKUs information
Item Code Price range Availability Screw Size Head Height Head Diameter Hole Size Panel Thickness Range View
$0.0694 - $0.0922 Request the lead time here
#8;#10
0.031 in
0.5 in
$0.0351 - $0.0482 8500 In stock
#8;#10
0.098 in
0.5 in
$0.12 - $0.1656 42500 In stock
#8;#10
1.063 in
0.547 in
$0.1861 - $0.2482 6000 In stock
5/16
0.063 in
0.752 in
$0.084 - $0.1119 12000 In stock
#8 - #10
0.563 in
0.563 in
0.267 in
60SGN00012 $0.0726 - $0.0968 15000 In stock
#8;#10
0.126 in
0.5 in
$0.0999 - $0.1332 Request the lead time here
#10
0.709 in
0.5 in
$0.084 - $0.1117 1000 In stock
#10
0.177 in
0.5 in
$0.1099 - $0.1468 139000 In stock
#8;#10
0.693 in
0.492 in
$0.0558 - $0.0741 55000 In stock
#10
0.035 in
0.5 in
$0.0918 - $0.1222 1000 In stock
#12
0.13 in
0.535 in
$0.086 - $0.1148 73000 In stock
#6
0.72 in
0.5 in
60SGN02500 $0.1107 - $0.1529 500 In stock
#8
0.311 in
0.496 in
60SGN02400 $0.0697 - $0.0924 77500 In stock
#10
0.063 in
0.567 in
60SGN00038 $0.076 - $0.1016 Request the lead time here
#8
0.374 in
0.5 in
60SGN02300 $0.1911 - $0.2552 3000 In stock
5/16
0.063 in
0.752 in
$0.1911 - $0.2552 1000 In stock
5/16
0.189 in
0.74 in
60SGN00013 $0.0814 - $0.1078 30500 In stock
#8;#10
0.252 in
0.5 in
$0.0759 - $0.1014 5000 In stock
#10
0.252 in
0.563 in
$0.0665 - $0.0886 13000 In stock
#6
0.094 in
0.374 in
  • of 2
Natural Nylon Round Grommet Nut - Screw Size #8;#10; Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.125 in

60SGN00010

Price Range
$0.0922 - $0.0694

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.031 in
  • Head Diameter
    0.5 in
  • Head Size
    0.5 in
  • Screw Size
    #8;#10
  • Color
    Natural
Natural Nylon Round Grommet Nut - Screw Size #8;#10; Panel Thickness Range 0.8 - 4 mm | 0.031 - 0.156 in

60SGN00016

Price Range
$0.0482 - $0.0351

Stock Levels
8500 In stock
Attributes
  • Head Height
    0.098 in
  • Head Diameter
    0.5 in
  • Head Size
    0.5 in
  • Screw Size
    #8;#10
  • Color
    Natural
Natural Nylon Round Grommet Nut - Screw Size #8;#10; Panel Thickness Range 0.8 - 2.8 mm | 0.031 - 0.109 in

60SGN00818

Price Range
$0.1656 - $0.12

Stock Levels
42500 In stock
Attributes
  • Head Height
    1.063 in
  • Head Diameter
    0.547 in
  • Head Size
    0.547 in
  • Screw Size
    #8;#10
  • Color
    Natural
Natural Nylon Round Grommet Nut - Screw Size 5/16 in; Panel Thickness Range 1.8 - 6.4 mm | .071 - 0.250 in

60SGN02700

Price Range
$0.2482 - $0.1861

Stock Levels
6000 In stock
Attributes
  • Head Height
    0.063 in
  • Head Diameter
    0.752 in
  • Head Size
    0.752 in
  • Screw Size
    5/16
  • Color
    Natural
Natural Nylon Round Grommet Nut - Screw Size #8 - #10; Panel Thickness Range 0.8 - 2.8 mm | 0.031 - 0.109 in

60SGN00008

Price Range
$0.1119 - $0.084

Stock Levels
12000 In stock
Attributes
  • Head Height
    0.563 in
  • Head Diameter
    0.563 in
  • Head Size
    0.563 in
  • Hole Size
    0.267 in
  • Screw Size
    #8 - #10
Natural Nylon Round Grommet Nut - Screw Size #8;#10; Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.125 in

60SGN00012

Price Range
$0.0968 - $0.0726

Stock Levels
15000 In stock
Attributes
  • Head Height
    0.126 in
  • Head Diameter
    0.5 in
  • Head Size
    0.5 in
  • Screw Size
    #8;#10
  • Color
    Natural
Natural Nylon Round Grommet Nut - Screw Size #10; Panel Thickness Range 0.8 - 4 mm | 0.031 - 0.156 in

60SGN00072

Price Range
$0.1332 - $0.0999

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.709 in
  • Head Diameter
    0.5 in
  • Head Size
    0.5 in
  • Screw Size
    #10
  • Color
    Natural
Natural Nylon Round Grommet Nut - Screw Size #10; Panel Thickness Range 0.8 - 4.1 mm | 0.031 - 0.160 in

60SGN01143

Price Range
$0.1117 - $0.084

Stock Levels
1000 In stock
Attributes
  • Head Height
    0.177 in
  • Head Diameter
    0.5 in
  • Head Size
    0.5 in
  • Screw Size
    #10
  • Color
    Natural
Natural Nylon Round Grommet Nut - Screw Size #8;#10; Panel Thickness Range 0.8 - 2.8 mm | 0.031 - 0.109 in

60SGN00910

Price Range
$0.1468 - $0.1099

Stock Levels
139000 In stock
Attributes
  • Head Height
    0.693 in
  • Head Diameter
    0.492 in
  • Head Size
    0.492 in
  • Screw Size
    #8;#10
  • Color
    Natural
Natural Nylon Round Grommet Nut - Screw Size #10; Panel Thickness Range 0.8 - 4.1 mm | 0.031 - 0.160 in

60SGN01140

Price Range
$0.0741 - $0.0558

Stock Levels
55000 In stock
Attributes
  • Head Height
    0.035 in
  • Head Diameter
    0.5 in
  • Head Size
    0.5 in
  • Screw Size
    #10
  • Color
    Natural
Natural Nylon Round Grommet Nut - Screw Size #12; Panel Thickness Range 0.8 - 3.2 mm | 0.032 - 0.125 in

60SGN01121

Price Range
$0.1222 - $0.0918

Stock Levels
1000 In stock
Attributes
  • Head Height
    0.13 in
  • Head Diameter
    0.535 in
  • Head Size
    0.535 in
  • Screw Size
    #12
  • Color
    Natural
Natural Nylon Round Grommet Nut - Screw Size #6; Panel Thickness Range 0.8 - 3.8 mm | 0.032 - 0.150 in

60SGN00073

Price Range
$0.1148 - $0.086

Stock Levels
73000 In stock
Attributes
  • Head Height
    0.72 in
  • Head Diameter
    0.5 in
  • Head Size
    0.252 in
  • Screw Size
    #6
  • Color
    Natural
Natural Nylon Round Grommet Nut - Screw Size #8; Panel Thickness Range 1.6 - 4.3 mm | 0.062 - 0.170 in

60SGN02500

Price Range
$0.1529 - $0.1107

Stock Levels
500 In stock
Attributes
  • Head Height
    0.311 in
  • Head Diameter
    0.496 in
  • Head Size
    0.496 in
  • Screw Size
    #8
  • Color
    Natural
Natural Nylon Round Grommet Nut - Screw Size #10; Panel Thickness Range 0.8 - 4 mm | 0.031 - 0.156 in

60SGN02400

Price Range
$0.0924 - $0.0697

Stock Levels
77500 In stock
Attributes
  • Head Height
    0.063 in
  • Head Diameter
    0.567 in
  • Head Size
    0.567 in
  • Screw Size
    #10
  • Color
    Natural
Natural Nylon Round Grommet Nut - Screw Size #8; Panel Thickness Range 0.8 - 4 mm | 0.031 - 0.156 in

60SGN00038

Price Range
$0.1016 - $0.076

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.374 in
  • Head Diameter
    0.5 in
  • Head Size
    0.5 in
  • Screw Size
    #8
  • Color
    Natural
Natural Nylon Round Grommet Nut - Screw Size 5/16 in; Panel Thickness Range 0.8 - 3.4 mm | 0.032 - 0.135 in

60SGN02300

Price Range
$0.2552 - $0.1911

Stock Levels
3000 In stock
Attributes
  • Head Height
    0.063 in
  • Head Diameter
    0.752 in
  • Head Size
    0.752 in
  • Screw Size
    5/16
  • Color
    Natural
Natural Nylon Round Grommet Nut - Screw Size 5/16 in; Panel Thickness Range 0.8 - 2.8 mm | 0.031 - 0.110 in

60SGN02200

Price Range
$0.2552 - $0.1911

Stock Levels
1000 In stock
Attributes
  • Head Height
    0.189 in
  • Head Diameter
    0.74 in
  • Head Size
    0.74 in
  • Screw Size
    5/16
  • Color
    Natural
Natural Nylon Round Grommet Nut - Screw Size #8;#10; Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.125 in

60SGN00013

Price Range
$0.1078 - $0.0814

Stock Levels
30500 In stock
Attributes
  • Head Height
    0.252 in
  • Head Diameter
    0.5 in
  • Head Size
    0.5 in
  • Screw Size
    #8;#10
  • Color
    Natural
Natural Nylon Round Grommet Nut - Screw Size #10; Panel Thickness Range 0.8 - 3.2 mm | 0.032 - 0.125 in

60SGN01124

Price Range
$0.1014 - $0.0759

Stock Levels
5000 In stock
Attributes
  • Head Height
    0.252 in
  • Head Diameter
    0.563 in
  • Head Size
    0.563 in
  • Screw Size
    #10
  • Color
    Natural
Natural Nylon Round Grommet Nut - Screw Size #6; Panel Thickness Range 1.6 - 4.2 mm | 0.062 - 0.165 in

60SGN00009

Price Range
$0.0886 - $0.0665

Stock Levels
13000 In stock
Attributes
  • Head Height
    0.094 in
  • Head Diameter
    0.374 in
  • Head Size
    0.374 in
  • Screw Size
    #6
  • Color
    Natural