Menu Search

Nylon Grommet Nuts

In stock

Grommet Nuts provide a low cost positive connection to thin gage materials, like sheet metal as well PCB applications, as an alternative to using a standard nut. Our range is made from Nylon 6/6. Also known as a Nylon Screw Grommet; our range has a UL94 V-2 flame resistance rating and is natural in appearance.

Our grommet nut offer features Closed Grommet Nuts, and Square Head Grommet Nuts, which are suitable for round or square holes. The Nylon Grommet insulates areas of assembly from electrical and thermal transfer. Nylon Grommet Nuts provide corrosion and vibration resistance and mount with a self-tapping screw. A nylon grommet eliminates the need for a nut and they are great for blind mounting.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
28 results
Product SKUs information
Item Code Price range Availability Screw Size Head Height Head Diameter Hole Size Panel Thickness Range View
60SGN00014 $0.0522 - $0.0522 4000 In stock
#4
0.374 in
0.264 in
$0.0739 - $0.0739 2000 In stock
#8;#10
0.031 in
0.437 in
$0.1777 - $0.1777 7000 In stock
#10
0.050 in
0.062 - 0.350 in
$0.2022 - $0.2022 2000 In stock
1/4
1.063 in
0.626 in
$0.0748 - $0.0748 2000 In stock
#8;#10
0.063 in
0.5 in
$0.0304 - $0.0304 12000 In stock
#8
0.043 in
0.661 in
$0.0753 - $0.0753 190000 In stock
#8;#10
0.374 in
0.492 in
60SGN03300 $0.0551 - $0.0551 Request the lead time here
#6
0.055 in
0.031 - 0.135 in
  • of 2
Natural Nylon Round Grommet Nut - Screw Size #4; Panel Thickness Range 1.6 mm | 0.063 in

60SGN00014

Price Range
$0.0522 - $0.0522

Stock Levels
4000 In stock
Attributes
  • Head Height
    0.374 in
  • Head Diameter
    0.264 in
  • Head Size
    0.264 in
  • Screw Size
    #4
  • Color
    Natural
Natural Nylon Round Grommet Nut - Screw Size #8;#10; Panel Thickness Range 0.8 - 4 mm | 0.031 - 0.156 in

60SGN00100

Price Range
$0.0739 - $0.0739

Stock Levels
2000 In stock
Attributes
  • Head Height
    0.031 in
  • Head Diameter
    0.437 in
  • Head Size
    0.437 in
  • Screw Size
    #8;#10
  • Color
    Natural
Natural Nylon Round Grommet Nut - Screw Size #10; Panel Thickness Range 1.6 - 8.9 mm | 0.062 - 0.350 in

60SGN01402

Price Range
$0.1777 - $0.1777

Stock Levels
7000 In stock
Attributes
  • Head Height
    0.050 in
  • Screw Size
    #10
  • Panel Thickness Range
    0.062 - 0.350 in
  • Color
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon Round Grommet Nut - Screw Size 1/4 in; Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.125 in

60SGN00005

Price Range
$0.2022 - $0.2022

Stock Levels
2000 In stock
Attributes
  • Head Height
    1.063 in
  • Head Diameter
    0.626 in
  • Head Size
    0.626 in
  • Screw Size
    1/4
  • Color
    Natural
Natural Nylon Round Grommet Nut - Screw Size #8;#10; Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.125 in

60SGN00011

Price Range
$0.0748 - $0.0748

Stock Levels
2000 In stock
Attributes
  • Head Height
    0.063 in
  • Head Diameter
    0.5 in
  • Head Size
    0.5 in
  • Screw Size
    #8;#10
  • Color
    Natural
Natural Nylon Round Grommet Nut - Screw Size #8; Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.125 in

60SGN00037

Price Range
$0.0304 - $0.0304

Stock Levels
12000 In stock
Attributes
  • Head Height
    0.043 in
  • Head Diameter
    0.661 in
  • Head Size
    0.661 in
  • Screw Size
    #8
  • Color
    Natural
Natural Nylon Round Grommet Nut - Screw Size #8;#10; Panel Thickness Range 0.8 - 2.8 mm | 0.031 - 0.109 in

60SGN00911

Price Range
$0.0753 - $0.0753

Stock Levels
190000 In stock
Attributes
  • Head Height
    0.374 in
  • Head Diameter
    0.492 in
  • Head Size
    0.492 in
  • Screw Size
    #8;#10
  • Color
    Natural
Natural Nylon Square N/A - Screw Size #6; Panel Thickness Range 0.8 - 3.4 mm | 0.031 - 0.135 in

60SGN03300

Price Range
$0.0551 - $0.0551

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.055 in
  • Screw Size
    #6
  • Panel Thickness Range
    0.031 - 0.135 in
  • Color
    Natural
  • Full Material
    Nylon 6/6