Quantity | Unit price |
---|---|
500 - 999 | $0.7036 |
1000 - 4999 | $0.6332 |
5000 - 9999 | $0.57 |
10000 - 24999 | $0.513 |
25000 + | $0.4617 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Distance Across Flats | 32.5 mm |
---|---|
Distance Across Flats | 1.280 in |
Thread Size | 7/8-9 |
Overall Height | 19.1 mm |
Overall Height | 0.750 in |
Color | Natural |
Full Material | Nylon 6/6 |
Material Flammability Standard | UL94 V-2 |
Nut Shape | Hexagonal |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.