Menu Search

Standard Hex Nut - Thread Size M3; ; ; Natural; Nylon

These Natural Nylon Standard Hex Nuts have an overall height of 2.4 mm | NaN in and are 5.5 mm | NaN in across flats
Item code:

04M030050HNDIN34814

5000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 $0.0805
5000 - 9999 $0.0767
10000 - 24999 $0.0733
25000 + $0.0691
Standard pack: 1000

Order in multiple of 1000

Total price:

$80.50

1000 x $0.0805

Add sample +

Specifications

Imperial
Metric
SKU attributes
Thread Size M3
Color Natural
Full Material Nylon 6/6
Material Flammability Standard UL94 V-2
Nut Shape Hexagonal
Specifications DIN 34814

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us