Menu Search

Natural PA Standard Hex Nut - Thread Size M3.5; Distance Across Flats 6.9 mm | 0.272 in; Overall Height 2.7 mm | 0.106 in

This hexagonal nut is made from black Nylon. Used in applications where the nut is required to be electrically, chemically and thermally resistant. Refer to standard NF E 2403, ISO 4032, DIN 555 and DIN 943 for guidance purposes only.
Item code:

04M035060HN

7000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 $0.0498
5000 - 9999 $0.0474
10000 - 24999 $0.0454
25000 + $0.0428
Standard pack: 1000

Order in multiple of 1000

Total price:

$49.80

1000 x $0.0498

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M3.5
Color Natural
Full Material Polyamide 6/6
Material Flammability Standard UL94 V-2
Nut Shape Hexagonal

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us