Menu Search

Standard Hex Nut - Thread Size M10; ; ; Natural; Nylon

These Natural Nylon Standard Hex Nuts have an overall height of 8.4 mm | 0.331 in and are 16.0 mm | 0.63 in across flats
Item code:

04M100150HNDIN34814

1000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 $0.1737
5000 - 9999 $0.1655
10000 - 24999 $0.1578
25000 + $0.1489
Standard pack: 1000

Order in multiple of 1000

Total price:

$173.70

1000 x $0.1737

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M10
Color Natural
Full Material Nylon 6/6
Material Flammability Standard UL94 V-2
Nut Shape Hexagonal
Specifications DIN 34814

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us