Menu Search

Nylon Hex Nuts

In stock

The hexagonal shape with its six flat sides provides an easy way to tighten and loosen this Nylon Hex Nut when using a standard wrench, as they are designed to either SAE imperial or metric sizes. Nylon Hex Nuts are non-conductive and offer corrosion resistance and a lasting hold.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
62 results
Product SKUs information
Item Code Price range Availability Thread Size Distance Across Flats Color Full Material Overall Height View
$1.3284 - $1.7571 Request the lead time here
M5
Light Brown
Polyether Ether Ketone
$12.5416 - $16.5852 Request the lead time here
M10
Light Brown
Polyether Ether Ketone
$3.117 - $4.1222 Request the lead time here
M6
Light Brown
Polyether Ether Ketone
$1.0702 - $1.4143 Request the lead time here
M2.6
Light Brown
Polyether Ether Ketone
$1.0205 - $1.3495 Request the lead time here
M4
Light Brown
Polyether Ether Ketone
$0.812 - $1.0733 Request the lead time here
M3
Light Brown
Polyether Ether Ketone
$6.0023 - $7.9374 15 In stock
M8
Light Brown
Polyether Ether Ketone
$0.2727 - $0.3182 9000 In stock
M12
Natural
Polyamide 6/6
$0.0471 - $0.0549 31000 In stock
M6
Natural
Polyamide 6/6
0425020HN $0.0473 - $0.0521 161000 In stock
1/4-20
Natural
Polyamide 6/6
$0.0417 - $0.0487 36000 In stock
10-24
0.365 in
Natural
Nylon 6/6
0.135 in
$0.1155 - $0.1761 25000 In stock
7/16-14
0.685 in
Natural
Nylon 6/6
0.380 in
0437516HN $0.0658 - $0.1003 57500 In stock
3/8-16
0.563 in
Natural
Nylon 6/6
0.330 in
$0.044 - $0.0511 20000 In stock
M3
Natural
Polyamide 6/6
0400440HN $0.0414 - $0.0455 156000 In stock
#4-40
0.250 in
Natural
Nylon 6/6
0.100 in
0425028HN $0.0473 - $0.0521 36000 In stock
1/4-28
Natural
Polyamide 6/6
0462511HN $0.2113 - $0.3219 7250 In stock
5/8-11
0.925 in
Natural
Nylon 6/6
0.550 in
$0.0433 - $0.0477 108000 In stock
8-32
0.335 in
Natural
Nylon 6/6
0.130 in
$0.0602 - $0.0917 58500 In stock
5/16-18
0.500 in
Natural
Nylon 6/6
0.302 in
$0.044 - $0.0511 7000 In stock
M3.5
Natural
Polyamide 6/6
  • of 4
Light Brown PEEK Standard Hex Nut - Thread Size M5; Distance Across Flats 8.0 mm | 0.315 in; Overall Height 4.0 mm | 0.157 in

184050070409

Price Range
$1.7571 - $1.3284

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Color
    Light Brown
  • Full Material
    Polyether Ether Ketone
  • Material Flammability Standard
    UL94 V-0
  • Nut Shape
    Hexagonal
Light Brown PEEK Standard Hex Nut - Thread Size M10; Distance Across Flats 17.0 mm | 0.669 in; Overall Height 8.0 mm | 0.315 in

184100070409

Price Range
$16.5852 - $12.5416

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Color
    Light Brown
  • Full Material
    Polyether Ether Ketone
  • Material Flammability Standard
    UL94 V-0
  • Nut Shape
    Hexagonal
Light Brown Plastic Standard Hex Nut - Thread Size M6; Distance Across Flats 10.0 mm | 0.394 in; Overall Height 5.0 mm | 0.197 in

184060070409

Price Range
$4.1222 - $3.117

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Color
    Light Brown
  • Full Material
    Polyether Ether Ketone
  • Material Flammability Standard
    UL94 V-0
  • Nut Shape
    Hexagonal
Light Brown PEEK Standard Hex Nut - Thread Size M2.6; Distance Across Flats 5.0 mm | 0.197 in; Overall Height 2.0 mm | 0.079 in

184020070409

Price Range
$1.4143 - $1.0702

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M2.6
  • Color
    Light Brown
  • Full Material
    Polyether Ether Ketone
  • Material Flammability Standard
    UL94 V-0
  • Nut Shape
    Hexagonal
Light Brown PEEK Standard Hex Nut - Thread Size M4; Distance Across Flats 7.0 mm | 0.276 in; Overall Height 3.2 mm | 0.126 in

184040070409

Price Range
$1.3495 - $1.0205

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M4
  • Color
    Light Brown
  • Full Material
    Polyether Ether Ketone
  • Material Flammability Standard
    UL94 V-0
  • Nut Shape
    Hexagonal
Light Brown PEEK Standard Hex Nut - Thread Size M3; Distance Across Flats 5.5 mm | 0.217 in; Overall Height 2.4 mm | 0.094 in

184030070409

Price Range
$1.0733 - $0.812

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M3
  • Color
    Light Brown
  • Full Material
    Polyether Ether Ketone
  • Material Flammability Standard
    UL94 V-0
  • Nut Shape
    Hexagonal
Light Brown PEEK Standard Hex Nut - Thread Size M8; Distance Across Flats 13.0 mm | 0.512 in; Overall Height 6.5 mm | 0.256 in

184080070409

Price Range
$7.9374 - $6.0023

Stock Levels
15 In stock
Attributes
  • Thread Size
    M8
  • Color
    Light Brown
  • Full Material
    Polyether Ether Ketone
  • Material Flammability Standard
    UL94 V-0
  • Nut Shape
    Hexagonal
Natural PA Standard Hex Nut - Thread Size M12; Distance Across Flats 17.7 mm | 0.697 in; Overall Height 10.5 mm | 0.413 in

04M120175HN

Price Range
$0.3182 - $0.2727

Stock Levels
9000 In stock
Attributes
  • Thread Size
    M12
  • Color
    Natural
  • Full Material
    Polyamide 6/6
  • Material Flammability Standard
    UL94 V-2
  • Nut Shape
    Hexagonal
Natural PA Standard Hex Nut - Thread Size M6; Distance Across Flats 10.0 mm | 0.394 in; Overall Height 5.4 mm | 0.213 in

04M060100HN

Price Range
$0.0549 - $0.0471

Stock Levels
31000 In stock
Attributes
  • Thread Size
    M6
  • Color
    Natural
  • Full Material
    Polyamide 6/6
  • Material Flammability Standard
    UL94 V-2
  • Nut Shape
    Hexagonal
Natural PA Standard Hex Nut - Thread Size 1/4-20; Distance Across Flats 10.8 mm | 0.425 in; Overall Height 6.0 mm | 0.236 in

0425020HN

Price Range
$0.0521 - $0.0473

Stock Levels
161000 In stock
Attributes
  • Thread Size
    1/4-20
  • Color
    Natural
  • Full Material
    Polyamide 6/6
  • Material Flammability Standard
    UL94 V-2
  • Nut Shape
    Hexagonal
Standard Hex Nut - Thread Size 10-24; Distance Across Flats 9.3 mm | 0.365 in; Overall Height 3.4 mm | 0.135 in; Natural; Nylon

0401024HN

Price Range
$0.0487 - $0.0417

Stock Levels
36000 In stock
Attributes
  • Distance Across Flats
    0.365 in
  • Thread Size
    10-24
  • Overall Height
    0.135 in
  • Color
    Natural
  • Full Material
    Nylon 6/6
Standard Hex Nut - Thread Size 7/16-14; Distance Across Flats 17.4 mm | 0.685 in; Overall Height 9.7 mm | 0.380 in; Natural; Nylon

0443714HN

Price Range
$0.1761 - $0.1155

Stock Levels
25000 In stock
Attributes
  • Distance Across Flats
    0.685 in
  • Thread Size
    7/16-14
  • Overall Height
    0.380 in
  • Color
    Natural
  • Full Material
    Nylon 6/6
Standard Hex Nut - Thread Size 3/8-16; Distance Across Flats 14.3 mm | 0.563 in; Overall Height 8.4 mm | 0.330 in; Natural; Nylon

0437516HN

Price Range
$0.1003 - $0.0658

Stock Levels
57500 In stock
Attributes
  • Distance Across Flats
    0.563 in
  • Thread Size
    3/8-16
  • Overall Height
    0.330 in
  • Color
    Natural
  • Full Material
    Nylon 6/6
Natural PA Standard Hex Nut - Thread Size M3; Distance Across Flats 5.4 mm | 0.213 in; Overall Height 2.2 mm | 0.087 in

04M030050HN

Price Range
$0.0511 - $0.044

Stock Levels
20000 In stock
Attributes
  • Thread Size
    M3
  • Color
    Natural
  • Full Material
    Polyamide 6/6
  • Material Flammability Standard
    UL94 V-2
  • Nut Shape
    Hexagonal
Standard Hex Nut - Thread Size #4-40; Distance Across Flats 6.4 mm | 0.250 in; Overall Height 2.5 mm | 0.100 in; Natural; Nylon

0400440HN

Price Range
$0.0455 - $0.0414

Stock Levels
156000 In stock
Attributes
  • Distance Across Flats
    0.250 in
  • Thread Size
    #4-40
  • Overall Height
    0.100 in
  • Color
    Natural
  • Full Material
    Nylon 6/6
Natural PA Standard Hex Nut - Thread Size 1/4-28; Distance Across Flats 10.8 mm | 0.425 in; Overall Height 6.0 mm | 0.236 in

0425028HN

Price Range
$0.0521 - $0.0473

Stock Levels
36000 In stock
Attributes
  • Thread Size
    1/4-28
  • Color
    Natural
  • Full Material
    Polyamide 6/6
  • Material Flammability Standard
    UL94 V-2
  • Nut Shape
    Hexagonal
Standard Hex Nut - Thread Size 5/8-11; Distance Across Flats 23.5 mm | 0.925 in; Overall Height 14 mm | 0.550 in; Natural; Nylon

0462511HN

Price Range
$0.3219 - $0.2113

Stock Levels
7250 In stock
Attributes
  • Distance Across Flats
    0.925 in
  • Thread Size
    5/8-11
  • Overall Height
    0.550 in
  • Color
    Natural
  • Full Material
    Nylon 6/6
Standard Hex Nut - Thread Size 8-32; Distance Across Flats 8.5 mm | 0.335 in; Overall Height 3.3 mm | 0.130 in; Natural; Nylon

0400832HN

Price Range
$0.0477 - $0.0433

Stock Levels
108000 In stock
Attributes
  • Distance Across Flats
    0.335 in
  • Thread Size
    8-32
  • Overall Height
    0.130 in
  • Color
    Natural
  • Full Material
    Nylon 6/6
Standard Hex Nut - Thread Size 5/16-18; Distance Across Flats 12.7 mm | 0.500 in; Overall Height 7.7 mm | 0.302 in; Natural; Nylon

0431218HN

Price Range
$0.0917 - $0.0602

Stock Levels
58500 In stock
Attributes
  • Distance Across Flats
    0.500 in
  • Thread Size
    5/16-18
  • Overall Height
    0.302 in
  • Color
    Natural
  • Full Material
    Nylon 6/6
Natural PA Standard Hex Nut - Thread Size M3.5; Distance Across Flats 6.9 mm | 0.272 in; Overall Height 2.7 mm | 0.106 in

04M035060HN

Price Range
$0.0511 - $0.044

Stock Levels
7000 In stock
Attributes
  • Thread Size
    M3.5
  • Color
    Natural
  • Full Material
    Polyamide 6/6
  • Material Flammability Standard
    UL94 V-2
  • Nut Shape
    Hexagonal