The hexagonal shape with its six flat sides provides an easy way to tighten and loosen this Nylon Hex Nut when using a standard wrench, as they are designed to either SAE imperial or metric sizes. Nylon Hex Nuts are non-conductive and offer corrosion resistance and a lasting hold.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Distance Across Flats | Color | Full Material | Overall Height | View | |
---|---|---|---|---|---|---|---|---|
0400632HN | $0.0389 - $0.0454 | 97000 In stock |
6-32
|
0.305 in
7.7 mm
|
Natural
|
Nylon 6/6
|
0.120 in
3 mm
|
|
$0.0406 - $0.0474 | 21000 In stock |
10-24
|
0.365 in
9.3 mm
|
Natural
|
Nylon 6/6
|
0.135 in
3.4 mm
|
||
$0.1125 - $0.1715 | 24500 In stock |
7/16-14
|
0.685 in
17.4 mm
|
Natural
|
Nylon 6/6
|
0.380 in
9.7 mm
|
||
$0.2442 - $0.2849 | 24000 In stock |
10-32
|
0.365 in
9.3 mm
|
Clear
|
Polycarbonate
|
0.135 in
3.4 mm
|
||
$0.0715 - $0.0836 | 6000 In stock |
1/4-20
|
0.425 in
10.8 mm
|
Natural
|
Nylon 6/6
|
0.258 in
6.6 mm
|
||
$0.1224 - $0.1865 | 4500 In stock |
1/2-210
|
0.750 in
19.1 mm
|
Natural
|
Nylon 6/6
|
0.430 in
10.9 mm
|
||
$0.0691 - $0.0805 | 1000 In stock |
M3
|
|
Natural
|
Nylon 6/6
|
|
||
$0.0531 - $0.0809 | 7000 In stock |
M8
|
|
Natural
|
Nylon 6/6
|
|
||
$0.2387 - $0.2784 | 1000 In stock |
8-32
|
|
Clear
|
Polycarbonate
|
0.130 in
3.3 mm
|
||
$0.0648 - $0.0756 | 2000 In stock |
10-32
|
0.365 in
9.3 mm
|
Natural
|
Nylon 6/6
|
0.196 in
5 mm
|
||
$0.0691 - $0.0805 | 10000 In stock |
M4
|
|
Natural
|
Nylon 6/6
|
|
||
$0.1489 - $0.1737 | 1000 In stock |
M10
|
|
Natural
|
Nylon 6/6
|
|
||
$0.0608 - $0.0709 | 2000 In stock |
2-56
|
0.180 in
4.6 mm
|
Natural
|
Nylon 6/6
|
0.090 in
2.3 mm
|
||
$0.2334 - $0.2722 | 1000 In stock |
6-32
|
|
Clear
|
Polycarbonate
|
0.120 in
3 mm
|
||
0400832HNS | $0.0635 - $0.0741 | 8000 In stock |
8-32
|
0.340 in
8.6 mm
|
Natural
|
Nylon 6/6
|
0.170 in
4.3 mm
|
|
$0.0483 - $0.053 | 25000 In stock |
12-24
|
0.425 in
10.8 mm
|
Natural
|
Nylon 6/6
|
0.207 in
5.3 mm
|
||
$0.0852 - $0.1299 | 500 In stock |
3/8-32
|
0.560 in
14.2 mm
|
Natural
|
Nylon 6/6
|
0.330 in
8.4 mm
|
||
0468727HN | $0.2629 - $0.4007 | 500 In stock |
11/16-27
|
1.000 in
25.4 mm
|
Natural
|
Nylon 6/6
|
0.250 in
6.4 mm
|
|
$0.0583 - $0.0681 | 24000 In stock |
M5
|
|
Natural
|
Nylon 6/6
|
|
||
04M120175HNDIN34814 | $0.1724 - $0.2011 | 1000 In stock |
M12
|
|
Natural
|
Nylon 6/6
|
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.