Menu Search

Push-In Rivet - Natural; Nylon; Compatible Panel Thickness Range 9.5 mm | 0.375 in

Keyhole Clips offer an easy finger-pressure assembly. They also have good electrical insulation properties, and offer resistance to vibration, abrasion and corrosion. Replaces Item No.(s): KHC280A
Item code:

27KY2190375

9000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 $0.0757
5000 - 9999 $0.0682
10000 - 24999 $0.0614
25000 + $0.0552
Standard pack: 1000

Order in multiple of 1000

Total price:

$75.70

1000 x $0.0757

Add sample +

Specifications

Imperial
Metric
SKU attributes
Compatible Hole Diameter 0.219 in
Head Diameter 0.344 in
Operating Temperature Range -40 - 185 °F
Color Natural
Full Material Nylon 6/6
Material Flammability Standard UL94 V-2
Rivet Type Key Hole Clip
Rivet Head Shape Truss

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us