Quantity | Unit price |
---|---|
500 - 999 | $0.1034 |
1000 - 4999 | $0.0931 |
5000 - 9999 | $0.0838 |
10000 + | $0.0754 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Head Diameter | 7.6 mm |
---|---|
Head Diameter | 0.300 in |
Head Height | 7.1 mm |
Head Height | 0.280 in |
Thread Length | 12.7 mm |
Thread Length | 0.500 in |
Thread Size | #4-40 [Form] |
Color | Black |
Head Type | Round Head |
Screw Type | Thumb Screw |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.