Quantity | Unit price |
---|---|
500 - 999 | $0.2711 |
1000 - 4999 | $0.121 |
5000 - 9999 | $0.12 |
10000 + | $0.1192 |
Head Diameter | 13.7 mm |
---|---|
Head Diameter | 0.540 in |
Head Height | 9.3 mm |
Head Height | 0.365 in |
Thread Length | 6.4 mm |
Thread Length | 0.250 in |
Thread Size | 1/4-20 |
Color | Black |
Head Type | Round Head |
Screw Type | Thumb Screw |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.