Quantity | Unit price |
---|---|
500 - 999 | $0.108 |
1000 - 4999 | $0.0972 |
5000 - 9999 | $0.0875 |
10000 + | $0.0787 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Head Diameter | 13.7 mm |
---|---|
Head Diameter | 0.540 in |
Head Height | 9.3 mm |
Head Height | 0.365 in |
Thread Length | 9.5 mm |
Thread Length | 0.375 in |
Thread Size | 1/4-20 |
Color | Natural |
Head Type | Round Head |
Screw Type | Thumb Screw |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.