Quantity | Unit price |
---|---|
500 - 999 | $0.2032 |
1000 - 4999 | $0.1829 |
5000 - 9999 | $0.1646 |
10000 + | $0.1481 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Head Diameter | 15.6 mm |
---|---|
Head Diameter | 0.615 in |
Head Height | 9.8 mm |
Head Height | 0.385 in |
Thread Length | 12.7 mm |
Thread Length | 0.500 in |
Thread Size | 5/16-18 |
Color | Natural |
Head Type | Round Head |
Screw Type | Thumb Screw |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue