Quantity | Unit price |
---|---|
500 - 999 | $0.2362 |
1000 - 4999 | $0.2126 |
5000 - 9999 | $0.1913 |
10000 + | $0.1722 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Head Diameter | 17.4 mm |
---|---|
Head Diameter | 0.687 in |
Head Height | 10.9 mm |
Head Height | 0.430 in |
Thread Length | 25.4 mm |
Thread Length | 1.000 in |
Thread Size | 3/8-16 |
Color | Natural |
Head Type | Round Head |
Screw Type | Thumb Screw |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue