Quantity | Unit price |
---|---|
1000 - 4999 | $0.0526 |
5000 - 9999 | $0.0473 |
10000 - 24999 | $0.0426 |
25000 + | $0.0383 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Thread Length | 20.0 mm |
---|---|
Thread Length | 0.787 in |
Thread Size | M5 |
Countersunk Screw Degree | 90 ° up to 92 |
Screw Type | Machine Screw |
Head Type | Oval Head |
Drive Type | Slotted Drive |
Color | Natural |
Material | Nylon |
Full Material | Nylon 6/6 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.