Quantity | Unit price |
---|---|
5000 - 9999 | $0.0542 |
10000 - 24999 | $0.0468 |
25000 - 49999 | $0.0424 |
50000 + | $0.0369 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Maximum Compatible Cable Diameter | 3.2 mm |
---|---|
Maximum Compatible Cable Diameter | 0.126 in |
Hole Diameter | 4.2 mm |
Hole Diameter | 0.165 in |
Compatible Screw Sizes (All) | 8. M4 |
Operating Temperature Range | -40 - 85 °C |
Operating Temperature Range | -40 - 185 °F |
Overall Width | 12.7 mm |
Overall Width | 0.5 in |
Type | 1 |
Style | P Clip |
Material | PA |
Adjustability | Fixed |
Color | Natural |
Fitting Style | Clamp |
Full Material | Polyamide |
Material Flammability Standard | UL94 V-2 |
Mounting Method | Screw |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.