Quantity | Unit price |
---|---|
3000 - 5999 | $0.1676 |
6000 - 11999 | $0.1326 |
12000 - 23999 | $0.1141 |
24000 + | $0.1034 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Maximum Compatible Cable Diameter | 11.1 mm |
---|---|
Maximum Compatible Cable Diameter | 0.437 in |
Hole Diameter | 4.2 mm |
Hole Diameter | 0.167 in |
Compatible Screw Sizes (All) | #8. M4 |
Operating Temperature Range | -40 - 85 °C |
Operating Temperature Range | -40 - 185 °F |
Overall Width | 12.7 mm |
Overall Width | 0.500 in |
Type | 1 |
Style | P-Clip |
Material | Nylon |
Adjustability | Fixed |
Color | Black |
Fitting Style | Clamp |
Full Material | Nylon 6/6 |
Material Flammability Standard | UL94 V-2 |
Mounting Method | Screw |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue