Quantity | Unit price |
---|---|
1500 - 7499 | $0.1322 |
7500 - 14999 | $0.119 |
15000 - 29999 | $0.1071 |
30000 + | $0.0964 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Maximum Compatible Cable Diameter | 30.1 mm |
---|---|
Maximum Compatible Cable Diameter | 1.187 in |
Hole Diameter | 5.2 mm |
Hole Diameter | 0.203 in |
Compatible Screw Sizes (All) | #10. M5 |
Operating Temperature Range | -40 - 85 °C |
Operating Temperature Range | -40 - 185 °F |
Overall Width | 12.7 mm |
Overall Width | 0.500 in |
Type | 1 |
Style | P-Clip |
Material | PA |
Adjustability | Fixed |
Color | Black |
Fitting Style | Clamp |
Full Material | Nylon 6/6 |
Material Flammability Standard | UL94 V-2 |
Mounting Method | Screw |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.