Quantity | Unit price |
---|---|
500 - 999 | $0.63 |
1000 - 4999 | $0.3573 |
5000 - 9999 | $0.2828 |
10000 + | $0.2439 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Maximum Compatible Cable Diameter | 25.4 mm |
---|---|
Maximum Compatible Cable Diameter | 1 in |
Hole Diameter | 5.2 mm |
Hole Diameter | 0.205 in |
Compatible Screw Sizes (All) | 10. M5 |
Operating Temperature Range | -40 - 110 °C |
Operating Temperature Range | -40 - 230 °F |
Overall Width | 12.7 mm |
Overall Width | 0.5 in |
Style | P-Clip |
Material | PA |
Adjustability | Fixed |
Color | Natural |
Fitting Style | Clamp |
Full Material | Polyamide |
Material Flammability Standard | UL94 V-0 |
Mounting Method | Screw |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue