Quantity | Unit price |
---|---|
1000 - 4999 | $0.1351 |
5000 - 9999 | $0.1068 |
10000 + | $0.092 |
Maximum Compatible Cable Diameter | 8 mm |
---|---|
Maximum Compatible Cable Diameter | 0.313 in |
Hole Diameter | 4.4 mm |
Hole Diameter | 0.172 in |
Compatible Screw Sizes (All) | #8. M4 |
Operating Temperature Range | -40 - 110 °C |
Operating Temperature Range | -40 - 230 °F |
Overall Width | 9.5 mm |
Overall Width | 0.375 in |
Type | 1 |
Style | P Clip |
Material | Nylon |
Adjustability | Fixed |
Color | Natural |
Fitting Style | Clamp |
Full Material | Nylon 6/6 |
Material Flammability Standard | UL94 V-0 |
Mounting Method | Screw |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.