Menu Search

Nylon Twist Ties - Standoff, Snap Mount

In stock

The Twist Ties are easy to use, simply place your cables into the open space and twist the two arms together to secure the fastening. They attach to your panel using the snap mount.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
43 results
Product SKUs information
Item Code Price range Availability Minimum Compatible Cable Diameter Maximum Compatible Cable Diameter View
23EZS0200N0030 $0.0958 - $0.1183 15000 In stock
$0.1861 - $0.2017 26000 In stock
23EZS0450N0625 $0.1297 - $0.1601 35000 In stock
$0.1763 - $0.2032 4500 In stock
0.400 in
0.700 in
$0.16 - $0.1735 1000 In stock
$0.1303 - $0.1411 3000 In stock
23EZS0375N0030 $0.1399 - $0.1515 6000 In stock
$0.1433 - $0.1553 4000 In stock
$0.1297 - $0.1601 248000 In stock
$0.2145 - $0.2323 227000 In stock
$0.1303 - $0.1411 1000 In stock
$0.1368 - $0.1483 2000 In stock
$0.1368 - $0.1483 24000 In stock
$0.2077 - $0.2077 Request the lead time here
.40 in
.50 in
STL-6-350-8-01 $0.2008 - $0.2008 Request the lead time here
.30 in
.40 in
$0.2528 - $0.2528 Request the lead time here
.50 in
.60 in
$0.1886 - $0.1886 Request the lead time here
.20 in
.30 in
$0.2977 - $0.2977 Request the lead time here
.50 in
.60 in
STL-1-250-3-01 $0.1527 - $0.2299 1000 In stock
STL-450-3-01 $0.1979 - $0.2896 21000 In stock
  • of 3
Twist Ties - Push-In ; Compatible Cable Diameter Range - 5.1 mm | 0.200 in ; Spacer Length - 0.3 mm | 0.011 in

23EZS0200N0030

Price Range
$0.1183 - $0.0958

Stock Levels
15000 In stock
Attributes
  • Ball End Type
    Ball
  • Color
    Natural
  • Full Material
    Polyamide 66
  • Hole Shape
    Round
  • Material
    PA
Twist Ties - Push-In ; Compatible Cable Diameter Range - 9.5 mm | 0.375 in ; Spacer Length - 1 mm | 0.040 in

23EZS0375B0040

Price Range
$0.2017 - $0.1861

Stock Levels
26000 In stock
Attributes
  • Ball End Type
    Ball
  • Color
    Natural
  • Full Material
    Polyamide 66
  • Hole Shape
    Round
  • Material
    PA
Twist Ties - Push-In ; Compatible Cable Diameter Range - 11.5 mm | 0.453 in ; Spacer Length - 15.6 mm | 0.615 in

23EZS0450N0625

Price Range
$0.1601 - $0.1297

Stock Levels
35000 In stock
Attributes
  • Ball End Type
    Ball
  • Color
    Natural
  • Full Material
    Polyamide 66
  • Hole Shape
    Round
  • Material
    PA
Twist Tie - Snap Mount - Push-In ; Compatible Cable Diameter Range - 10.2 - 17.8 mm | 0.400 - 0.700 in ; Spacer Length - 5.7 mm | 0.225 in

23EZSFA0500B0018

Price Range
$0.2032 - $0.1763

Stock Levels
4500 In stock
Attributes
  • Base Width
    0.218 in
  • Compatible Cable Diameter Range
    0.400 - 0.700 in
  • Compatible Hole Size
    0.187 in
  • Compatible Panel Thickness Range
    0.030 - 0.078 in
  • Maximum Compatible Cable Diameter
    0.700 in
Twist Ties - Push-In ; Compatible Cable Diameter Range - 7 mm | 0.276 in ; Spacer Length - 24.2 mm | 0.954 in

23EZS0250N0954

Price Range
$0.1735 - $0.16

Stock Levels
1000 In stock
Attributes
  • Ball End Type
    Ball
  • Color
    Natural
  • Full Material
    Polyamide 66
  • Hole Shape
    Round
  • Material
    PA
Twist Ties - Push-In ; Compatible Cable Diameter Range - 6.4 mm | 0.250 in ; Spacer Length - 1 mm | 0.040 in

23EZS0250C0040

Price Range
$0.1411 - $0.1303

Stock Levels
3000 In stock
Attributes
  • Ball End Type
    Ball
  • Color
    Natural
  • Full Material
    Polyamide 66
  • Hole Shape
    Round
  • Material
    PA
Twist Ties - Push-In ; Compatible Cable Diameter Range - 8.9 mm | 0.350 in ; Spacer Length - 1.3 mm | 0.050 in

23EZS0375N0030

Price Range
$0.1515 - $0.1399

Stock Levels
6000 In stock
Attributes
  • Ball End Type
    Ball
  • Color
    Natural
  • Full Material
    Polyamide 66
  • Hole Shape
    Round
  • Material
    PA
Twist Ties - Push-In ; Compatible Cable Diameter Range - 12.7 mm | 0.500 in ; Spacer Length - 1 mm | 0.040 in

23EZS0500C0040

Price Range
$0.1553 - $0.1433

Stock Levels
4000 In stock
Attributes
  • Ball End Type
    Ball
  • Color
    Natural
  • Full Material
    Polyamide 66
  • Hole Shape
    Round
  • Material
    PA
Twist Ties - Push-In ; Compatible Cable Diameter Range - 11.5 mm | 0.453 in ; Spacer Length - 0.7 mm | 0.028 in

23EZS0450N0030

Price Range
$0.1601 - $0.1297

Stock Levels
248000 In stock
Attributes
  • Ball End Type
    Ball
  • Color
    Natural
  • Full Material
    Polyamide 66
  • Hole Shape
    Round
  • Material
    PA
Twist Ties - Push-In ; Compatible Cable Diameter Range - 15.7 mm | 0.620 in ; Spacer Length - 0.7 mm | 0.028 in

23EZS0625N0028

Price Range
$0.2323 - $0.2145

Stock Levels
227000 In stock
Attributes
  • Ball End Type
    Ball
  • Color
    Natural
  • Full Material
    Polyamide 66
  • Hole Shape
    Round
  • Material
    PA
Twist Ties - Push-In ; Compatible Cable Diameter Range - 6.4 mm | 0.250 in ; Spacer Length - 1 mm | 0.040 in

23EZS0250B0040

Price Range
$0.1411 - $0.1303

Stock Levels
1000 In stock
Attributes
  • Ball End Type
    Ball
  • Color
    Natural
  • Full Material
    Polyamide 66
  • Hole Shape
    Round
  • Material
    PA
Twist Ties - Push-In ; Compatible Cable Diameter Range - 9.5 mm | 0.375 in ; Spacer Length - 1 mm | 0.040 in

23EZS0375C0040

Price Range
$0.1483 - $0.1368

Stock Levels
2000 In stock
Attributes
  • Ball End Type
    Ball
  • Color
    Natural
  • Full Material
    Polyamide 66
  • Hole Shape
    Round
  • Material
    PA
Twist Ties - Push-In ; Compatible Cable Diameter Range - 12.7 mm | 0.500 in ; Spacer Length - 1 mm | 0.040 in

23EZS0500B0040

Price Range
$0.1483 - $0.1368

Stock Levels
24000 In stock
Attributes
  • Ball End Type
    Ball
  • Color
    Natural
  • Full Material
    Polyamide 66
  • Hole Shape
    Round
  • Material
    PA
- Push In ; Compatible Cable Diameter Range - 10.2 - 12.7 mm | 0.400 - 0.500 in ; Spacer Length - 4.8 mm | 0.188 in

STL-6-450-3-01

Price Range
$0.2077 - $0.2077

Stock Levels
Request the lead time here
Attributes
  • Base Width
    0.580 in
  • Compatible Cable Diameter Range
    .40 - .50 in
  • Compatible Hole Size
    0.236 in
  • Compatible Panel Thickness Range
    .031 - .078 in
  • Maximum Compatible Cable Diameter
    .50 in
- Push In ; Compatible Cable Diameter Range - 7.6 - 10.2 mm | 0.300 - 0.400 in ; Spacer Length - 12.7 mm | 0.500 in

STL-6-350-8-01

Price Range
$0.2008 - $0.2008

Stock Levels
Request the lead time here
Attributes
  • Base Width
    0.580 in
  • Compatible Cable Diameter Range
    .30 - .40 in
  • Compatible Hole Size
    0.236 in
  • Compatible Panel Thickness Range
    .031 - .078 in
  • Maximum Compatible Cable Diameter
    .40 in
- Push In ; Compatible Cable Diameter Range - 12.7 - 15.2 mm | 0.500 - 0.600 in ; Spacer Length - 4.8 mm | 0.188 in

STL-6-600-3-01

Price Range
$0.2528 - $0.2528

Stock Levels
Request the lead time here
Attributes
  • Base Width
    0.580 in
  • Compatible Cable Diameter Range
    .50 - .60 in
  • Compatible Hole Size
    0.236 in
  • Compatible Panel Thickness Range
    .031 - .078 in
  • Maximum Compatible Cable Diameter
    .60 in
- Push In ; Compatible Cable Diameter Range - 5.1 - 7.6 mm | 0.200 - 0.300 in ; Spacer Length - 12.7 mm | 0.500 in

STL-6-250-8-01

Price Range
$0.1886 - $0.1886

Stock Levels
Request the lead time here
Attributes
  • Base Width
    0.580 in
  • Compatible Cable Diameter Range
    .20 - .30 in
  • Compatible Hole Size
    0.236 in
  • Compatible Panel Thickness Range
    .031 - .078 in
  • Maximum Compatible Cable Diameter
    .30 in
- Push In ; Compatible Cable Diameter Range - 12.7 - 15.2 mm | 0.500 - 0.600 in ; Spacer Length - 12.7 mm | 0.500 in

STL-6-600-8-01

Price Range
$0.2977 - $0.2977

Stock Levels
Request the lead time here
Attributes
  • Base Width
    0.580 in
  • Compatible Cable Diameter Range
    .50 - .60 in
  • Compatible Hole Size
    0.236 in
  • Compatible Panel Thickness Range
    .031 - .078 in
  • Maximum Compatible Cable Diameter
    .60 in
Twist Ties - Push In ; Compatible Cable Diameter Range - 5.1 - 7.6 mm | 0.200 - 0.300 in ; Spacer Length - 4.8 mm | 0.188 in

STL-1-250-3-01

Price Range
$0.2299 - $0.1527

Stock Levels
1000 In stock
Attributes
  • Ball End Type
    Ball
  • Color
    Natural
  • Full Material
    Polyamide 66
  • Hole Shape
    Round
  • Material
    PA
Twist Ties - Push In ; Compatible Cable Diameter Range - 10.2 - 12.7 mm | 0.400 - 0.500 in ; Spacer Length - 4.8 mm | 0.188 in

STL-450-3-01

Price Range
$0.2896 - $0.1979

Stock Levels
21000 In stock
Attributes
  • Ball End Type
    Ball
  • Color
    Natural
  • Full Material
    Polyamide 66
  • Hole Shape
    Round
  • Material
    PA