Quantity | Unit price |
---|---|
1 - 99 | $7.2293 |
100 - 199 | $3.6223 |
200 - 999 | $1.4491 |
1000 - 9999 | $0.6452 |
10000 - 19999 | $0.6125 |
20000 + | $0.5799 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Color | Red |
---|---|
Full Material | Low-Density Polyethylene |
Compatible Thread Sizes (All) | 1-5/16-12 |
Overall Diameter | 47.8 mm |
Overall Diameter | 1.880 in |
Inner Ring Inside Diameter | 31 mm |
Inner Ring Inside Diameter | 1.220 in |
Inner Ring Length | 15 mm |
Inner Ring Length | 0.590 in |
Outer Ring Inside Diameter | 44.9 mm |
Outer Ring Inside Diameter | 1.766 in |
Outer Ring Length | 30.7 mm |
Outer Ring Length | 1.210 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.