Quantity | Unit price |
---|---|
1 - 9 | $11.97 |
10 + | $10.59 |
Body Height | 26.0 mm |
---|---|
Body Height | 1.024 in |
Face Length | 93.0 mm |
Face Length | 3.661 " |
Face Width | 35.0 mm |
Face Width | 1.378 in |
Maximum Compatible Door Thickness | 2.0 mm |
Maximum Compatible Door Thickness | 0.079 in |
Maximum Grip | 24.0 mm |
Maximum Grip | 0.945 in |
Overall Length | 109.0 mm |
Overall Length | 4.291 in |
Color | Black |
Handle Finish | Black Powder-Coated |
Handle Material | Zinc Alloy |
Includes | Two keys supplied with each latch |
Key Type | Keyed To Differ |
Latch Material | Die Cast Zinc Alloy |
Latch Style | Compression Trigger Latches |
Locking Mechanism | Locking |
Mounting Orientation | Universal |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue