Quantity | Unit price |
---|---|
100 - 9999 | $3.487 |
10000 - 24999 | $1.8463 |
25000 + | $1.7043 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Height Under Lip | 7.5 mm |
---|---|
Height Under Lip | 0.295 in |
Minimum Panel Thickness | 2.1 mm |
Minimum Panel Thickness | 0.081 in |
Overall Diameter | 27.8 mm |
Overall Diameter | 1.096 in |
Overall Height | 10.7 mm |
Overall Height | 0.420 in |
Panel Thickness | 1.8 mm |
Panel Thickness | 0.070 in |
Color | Natural |
Full Material | Nylon 6/6 |
Material | Nylon |
Special Features | Minimum and Maximum Panel Thickness are per NAS Standard |
Type | Flip Grommet |
Material Flammability Standard | UL94 V-2 |
Military Specification | NAS1368-N12B |
Brand | Richco |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue