Quantity | Unit price |
---|---|
100 - 9999 | $3.5978 |
10000 - 24999 | $1.905 |
25000 + | $1.7586 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Height Under Lip | 6 mm |
---|---|
Height Under Lip | 0.235 in |
Minimum Panel Thickness | 0.6 mm |
Minimum Panel Thickness | 0.024 in |
Overall Diameter | 31.0 mm |
Overall Diameter | 1.22 in |
Overall Height | 9.2 mm |
Overall Height | 0.362 in |
Panel Thickness | 0.5 mm |
Panel Thickness | 0.02 in |
Color | Natural |
Full Material | Polyamide |
Material | PA |
Special Features | Minimum and Maximum Panel Thickness are per NAS Standard |
Type | Flip Grommet |
Material Flammability Standard | UL94 V-2 |
Military Specification | NAS1368-N14A |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue