Quantity | Unit price |
---|---|
1 - 599 | $1.0945 |
600 - 1199 | $0.548 |
1200 - 5999 | $0.218 |
6000 - 59999 | $0.0973 |
60000 - 119999 | $0.0925 |
120000 + | $0.0877 |
Lip Height | 0.9 mm |
---|---|
Lip Height | .035 in |
Maximum Compatible Wall Thickness | 1.1 mm |
Maximum Compatible Wall Thickness | 0.045 in |
Outside Diameter | 18.5 mm |
Outside Diameter | 0.730 in |
Overall Height | 13.4 mm |
Overall Height | 0.526 in |
Tube Diameter | 12.7 mm |
Tube Diameter | 0.500 in |
Cap Style | Packaging Tube |
Color | Blue |
Compatible Wall Thickness Range | 1.1 mm | 0.045 in |
Fitting Style | Push-Fit |
Full Material | Low-Density Polyethylene |
Material | LDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue