Quantity | Unit price |
---|---|
1 - 119 | $2.5433 |
120 - 239 | $1.2715 |
240 - 1199 | $0.5086 |
1200 - 11999 | $0.2271 |
12000 - 23999 | $0.2135 |
24000 + | $0.203 |
Lip Height | 1.3 mm |
---|---|
Lip Height | .050 in |
Maximum Compatible Wall Thickness | 1.1 mm |
Maximum Compatible Wall Thickness | 0.045 in |
Outside Diameter | 51.6 mm |
Outside Diameter | 2.032 in |
Overall Height | 19.9 mm |
Overall Height | 0.785 in |
Tube Diameter | 44.5 mm |
Tube Diameter | 1.750 in |
Cap Style | Packaging Tube |
Color | Blue |
Compatible Wall Thickness Range | 1.1 mm | 0.045 in |
Fitting Style | Push-Fit |
Full Material | Low-Density Polyethylene |
Material | LDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue