Quantity | Unit price |
---|---|
200 - 399 | $0.479 |
400 - 999 | $0.402 |
1000 - 1999 | $0.402 |
2000 + | $0.335 |
Classification | Indicative Seal |
---|---|
Seal Type | Padlock Seal |
Type | T1 |
Removability | Cutting tool required |
Color | Red |
Body Material | San Clear Housing With Chromed Steel Hasp |
Cable Diameter | 1.2 mm |
Cable Diameter | 0.047 in |
Overall Length | 66.0 mm |
Overall Length | 2.598 in |
Body Length | 39.0 mm |
Body Length | 1.535 in |
Body Width | 25.0 mm |
Body Width | 0.984 in |
Body Thickness | 5.0 mm |
Body Thickness | 0.197 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue