Quantity | Unit price |
---|---|
1000 - 1999 | $3.031 |
2000 - 4999 | $2.546 |
5000 - 9999 | $2.546 |
10000 + | $2.122 |
Classification | Indicative Seal |
---|---|
Seal Type | Padlock Seal |
Type | T3 |
Removability | Cutting tool required |
Color | Green |
Body Material | PP |
Cable Diameter | 1.2 mm |
Cable Diameter | 0.047 in |
Overall Length | 68.0 mm |
Overall Length | 2.677 in |
Body Length | 40.0 mm |
Body Length | 1.575 in |
Body Width | 43.0 mm |
Body Width | 1.693 in |
Body Thickness | 6.9 mm |
Body Thickness | 0.272 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue