Menu Search

Panel Catch - Panel Thickness: 0.89 mm | 0.035 in, Overall Height: 16.8 mm | 0.660 in

Panel Catches offer a rugged latching device for metal cabinet doors and access panels.
Item code:

DCS-7

1500 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 + $0.9452
Standard pack: 500

Order in multiple of 500

Total price:

$472.60

500 x $0.9452

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Color Natural
Hole Type Rectangular Hole
Material Nylon
Type Catch
Material Flammability Standard UL94 V-2

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us