Quantity | Unit price |
---|---|
500 - 9999 | $0.4944 |
10000 - 24999 | $0.238 |
25000 + | $0.2181 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Maximum Fixed Panel Hole Diameter | 6.5 mm |
---|---|
Maximum Fixed Panel Hole Diameter | 0.256 in |
Maximum Operating Temperature | 85 °C |
Maximum Operating Temperature | 185 °F |
Maximum Removable Panel Hole Diameter | 6.4 mm |
Maximum Removable Panel Hole Diameter | 0.252 in |
Minimum Operating Temperature | -40 °C |
Minimum Operating Temperature | -40 °F |
Minimum Panel Thickness | 0.8 mm |
Minimum Panel Thickness | 0.031 in |
Minimum Removable Panel Hole Diameter | 5.8 mm |
Minimum Removable Panel Hole Diameter | 0.228 in |
Colour | Black |
Full Material | Polyamide 6.6 |
Material | Nylon |
Type | Striker |
Material Flammability Standard | UL94 HB |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue