Quantity | Unit price |
---|---|
1 - 2999 | $0.1968 |
3000 - 5999 | $0.0892 |
6000 - 29999 | $0.0626 |
30000 - 59999 | $0.0357 |
60000 - 89999 | $0.0338 |
90000 + | $0.0321 |
Color | Tan |
---|---|
Material | Crepe Paper |
Fitting Style | Push-Fit |
Temperature Range | 204.4 °C |
Temperature Range | 400 °F |
Minimum Taper Diameter | 8.9 mm |
Minimum Taper Diameter | 0.350 in |
Maximum Taper Diameter | 10.7 mm |
Maximum Taper Diameter | 0.420 in |
Overall Height | 8.6 mm |
Overall Height | 0.340 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.