Quantity | Unit price |
---|---|
1 - 4499 | $0.1681 |
4500 - 8999 | $0.0766 |
9000 - 17999 | $0.0535 |
18000 - 179999 | $0.0306 |
180000 - 359999 | $0.0292 |
360000 + | $0.0277 |
Color | Tan |
---|---|
Material | Crepe Paper |
Fitting Style | Push-Fit |
Temperature Range | 204.4 °C |
Temperature Range | 400 °F |
Minimum Taper Diameter | 11.7 mm |
Minimum Taper Diameter | 0.460 in |
Maximum Taper Diameter | 12.7 mm |
Maximum Taper Diameter | 0.500 in |
Overall Height | 9.1 mm |
Overall Height | 0.360 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue