Quantity | Unit price |
---|---|
1 - 3374 | $0.2377 |
3375 - 6749 | $0.1077 |
6750 - 13499 | $0.0754 |
13500 - 134999 | $0.0433 |
135000 - 269999 | $0.041 |
270000 + | $0.0389 |
Color | Tan |
---|---|
Material | Crepe Paper |
Fitting Style | Push-Fit |
Temperature Range | 204.4 °C |
Temperature Range | 400 °F |
Minimum Taper Diameter | 11.9 mm |
Minimum Taper Diameter | 0.470 in |
Maximum Taper Diameter | 14.5 mm |
Maximum Taper Diameter | 0.570 in |
Overall Height | 10.7 mm |
Overall Height | 0.420 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.