Quantity | Unit price |
---|---|
1 - 2249 | $0.2757 |
2250 - 4499 | $0.1248 |
4500 - 8999 | $0.0875 |
9000 - 89999 | $0.0498 |
90000 - 179999 | $0.0475 |
180000 + | $0.045 |
Color | Tan |
---|---|
Material | Crepe Paper |
Fitting Style | Push-Fit |
Temperature Range | 204.4 °C |
Temperature Range | 400 °F |
Minimum Taper Diameter | 13.2 mm |
Minimum Taper Diameter | 0.520 in |
Maximum Taper Diameter | 16.3 mm |
Maximum Taper Diameter | 0.640 in |
Overall Height | 10.7 mm |
Overall Height | 0.420 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.