Quantity | Unit price |
---|---|
1 - 3999 | $0.1848 |
4000 - 7999 | $0.0839 |
8000 - 15999 | $0.0589 |
16000 - 159999 | $0.0335 |
160000 - 319999 | $0.0319 |
320000 + | $0.0303 |
Color | Tan |
---|---|
Material | Crepe Paper |
Fitting Style | Push-Fit |
Temperature Range | 204.4 °C |
Temperature Range | 400 °F |
Minimum Taper Diameter | 14.7 mm |
Minimum Taper Diameter | 0.580 in |
Maximum Taper Diameter | 17.8 mm |
Maximum Taper Diameter | 0.700 in |
Overall Height | 12.2 mm |
Overall Height | 0.480 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue