Quantity | Unit price |
---|---|
1 - 3249 | $0.2377 |
3250 - 6499 | $0.1083 |
6500 - 12999 | $0.0758 |
13000 - 129999 | $0.0434 |
130000 - 259999 | $0.0412 |
260000 + | $0.0392 |
Color | Tan |
---|---|
Material | Crepe Paper |
Fitting Style | Push-Fit |
Temperature Range | 204.4 °C |
Temperature Range | 400 °F |
Minimum Taper Diameter | 16.5 mm |
Minimum Taper Diameter | 0.650 in |
Maximum Taper Diameter | 19.8 mm |
Maximum Taper Diameter | 0.780 in |
Overall Height | 11.4 mm |
Overall Height | 0.450 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.