Quantity | Unit price |
---|---|
1 - 2624 | $0.2695 |
2625 - 5249 | $0.1222 |
5250 - 10499 | $0.0856 |
10500 - 104999 | $0.049 |
105000 - 209999 | $0.0465 |
210000 + | $0.0441 |
Color | Tan |
---|---|
Material | Crepe Paper |
Fitting Style | Push-Fit |
Temperature Range | 204.4 °C |
Temperature Range | 400 °F |
Minimum Taper Diameter | 17.3 mm |
Minimum Taper Diameter | 0.680 in |
Maximum Taper Diameter | 20.8 mm |
Maximum Taper Diameter | 0.820 in |
Overall Height | 13.5 mm |
Overall Height | 0.530 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.