Quantity | Unit price |
---|---|
1 - 1549 | $0.2877 |
1550 - 3099 | $0.1313 |
3100 - 6199 | $0.0919 |
6200 - 61999 | $0.0525 |
62000 - 123999 | $0.0498 |
124000 + | $0.0472 |
Color | Tan |
---|---|
Material | Crepe Paper |
Fitting Style | Push-Fit |
Temperature Range | 204.4 °C |
Temperature Range | 400 °F |
Minimum Taper Diameter | 23.4 mm |
Minimum Taper Diameter | 0.920 in |
Maximum Taper Diameter | 28.2 mm |
Maximum Taper Diameter | 1.110 in |
Compatible Hole Diameter | 25.4 mm |
Compatible Hole Diameter | 1.000 in |
Overall Height | 13.7 mm |
Overall Height | 0.540 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.