Quantity | Unit price |
---|---|
1 - 874 | $0.483 |
875 - 1749 | $0.2196 |
1750 - 3499 | $0.1546 |
3500 - 34999 | $0.0881 |
35000 - 69999 | $0.0837 |
70000 + | $0.0792 |
Color | Tan |
---|---|
Material | Crepe Paper |
Fitting Style | Push-Fit |
Temperature Range | 204.4 °C |
Temperature Range | 400 °F |
Minimum Taper Diameter | 25.4 mm |
Minimum Taper Diameter | 1.000 in |
Maximum Taper Diameter | 31.5 mm |
Maximum Taper Diameter | 1.240 in |
Compatible Hole Diameter | 28.6 mm |
Compatible Hole Diameter | 1.125 in |
Overall Height | 19.3 mm |
Overall Height | 0.760 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.