Quantity | Unit price |
---|---|
1 - 749 | $0.4602 |
750 - 1499 | $0.2089 |
1500 - 2999 | $0.1468 |
3000 - 29999 | $0.084 |
30000 - 59999 | $0.0799 |
60000 + | $0.0756 |
Color | Tan |
---|---|
Material | Crepe Paper |
Fitting Style | Push-Fit |
Temperature Range | 204.4 °C |
Temperature Range | 400 °F |
Minimum Taper Diameter | 38.1 mm |
Minimum Taper Diameter | 1.500 in |
Maximum Taper Diameter | 45.2 mm |
Maximum Taper Diameter | 1.780 in |
Compatible Hole Diameter | 41.3 mm |
Compatible Hole Diameter | 1.625 in |
Overall Height | 17.5 mm |
Overall Height | 0.690 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.