Quantity | Unit price |
---|---|
1 - 299 | $1.2201 |
300 - 599 | $0.5557 |
600 - 1199 | $0.3891 |
1200 - 11999 | $0.221 |
12000 - 23999 | $0.2104 |
24000 + | $0.1998 |
Color | Tan |
---|---|
Material | Crepe Paper |
Fitting Style | Push-Fit |
Temperature Range | 204.4 °C |
Temperature Range | 400 °F |
Minimum Taper Diameter | 50.3 mm |
Minimum Taper Diameter | 1.980 in |
Maximum Taper Diameter | 58.4 mm |
Maximum Taper Diameter | 2.300 in |
Overall Height | 26.2 mm |
Overall Height | 1.030 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.