Quantity | Unit price |
---|---|
1 - 449 | $1.0324 |
450 - 899 | $0.4693 |
900 - 1799 | $0.3286 |
1800 - 17999 | $0.1878 |
18000 - 35999 | $0.1772 |
36000 + | $0.1681 |
Color | Tan |
---|---|
Material | Crepe Paper |
Fitting Style | Push-Fit |
Temperature Range | 204.4 °C |
Temperature Range | 400 °F |
Minimum Taper Diameter | 56.4 mm |
Minimum Taper Diameter | 2.220 in |
Maximum Taper Diameter | 63.5 mm |
Maximum Taper Diameter | 2.500 in |
Overall Height | 16.3 mm |
Overall Height | 0.640 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.