Quantity | Unit price |
---|---|
1 - 249 | $1.5108 |
250 - 499 | $0.6873 |
500 - 999 | $0.4815 |
1000 - 9999 | $0.2757 |
10000 - 19999 | $0.2604 |
20000 + | $0.2468 |
Color | Tan |
---|---|
Material | Crepe Paper |
Fitting Style | Push-Fit |
Temperature Range | 204.4 °C |
Temperature Range | 400 °F |
Minimum Taper Diameter | 83.3 mm |
Minimum Taper Diameter | 3.280 in |
Maximum Taper Diameter | 91.4 mm |
Maximum Taper Diameter | 3.600 in |
Overall Height | 18.8 mm |
Overall Height | 0.740 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.