Quantity | Unit price |
---|---|
1 - 999 | $1.9377 |
1000 - 1999 | $0.9675 |
2000 - 9999 | $0.3875 |
10000 - 99999 | $0.1711 |
100000 + | $0.1636 |
Color | Black |
---|---|
Full Material | Thermoplastic Rubber |
Fitting Style | Push-Fit |
Inside Diameter | 3.2 mm |
Inside Diameter | 0.126 in |
Fitting Diameter | 5 mm |
Fitting Diameter | 0.197 in |
Fitting Height | 10.5 mm |
Fitting Height | 0.413 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.